Buck (-15V@1A) for Audio Applications
PMP5859
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This efficient, low cost boost converter provides a positive 15V@1A output from a 5V input. The large output capacitance make this suitable for applications with a large transient load, such as audio.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5859.2
(Output Voltage 1)
PMP5859.3
(Output Voltage 2)
Vin (Min) (V)4.54.5
Vin (Max) (V)5.55.5
Vout (Nom) (V)15-15
Iout (Max) (A)11
Output Power (W)1515
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBoost- Non Sync
Boost- CCM
Other

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1403 08 Nov 2010
PDF 1050 08 Nov 2010
Design files (4)
Title Type Size (KB) Date
PDF 59 08 Nov 2010
PDF 20 08 Nov 2010
PDF 51 08 Nov 2010
PDF 20 08 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles