SEPIC (12V@1.5A) for Access Points
PMP5910
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This SEPIC converter provides a regulated 12V output from a 9V – 24V input and achieves efficiency greater than 92%. Possible applications include wireless, telecom and automotive.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5910.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)24
Vout (Nom) (V)12
Iout (Max) (A)1.5
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1314 08 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 46 08 Nov 2010
PDF 18 08 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles