230Vac Non Dimmable 10W LED Driver
PMP6007
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This TPS92074 reference design presents the TPS92074 controller driving a 75V string of LEDs at 110mA in a buck configuration. It is a non dimmable design.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP6007.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)277
Vout (Nom) (V)75
Iout (Max) (A).11
Output Power (W)8.25
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92074  Non-Isolated, buck PFC LED driver with digital reference control  LED drivers  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92074 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 580 22 Oct 2013
Design files (2)
Title Type Size (KB) Date
PDF 95 22 Oct 2013
PDF 91 22 Oct 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles