PMP6009

230Vac Triac Dimmable 10W LED Driver

PMP6009

Design files

Overview

This TPS92075 reference design presents the TPS92075 AC-DC controller driving an 80V string of LEDs at 100mA in a buck configuration. It is compatible with most 230Vac triac dimmers.

Output voltage options PMP6009.1
Vin (Min) (V) 198
Vin (Max) (V) 264
Vout (Nom) (V) 80
Iout (Max) (A) .1
Output Power (W) 8
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAK6.PDF (560 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAC0.PDF (110 K)

Detailed schematic diagram for design layout and components

SLURAC1.PDF (168 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92075Non-isolated, phase dimmable, buck PFC LED driver with digital reference control

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6009 Test Results Jun. 20, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos