230Vac TRIAC Dimmable LED Driver Reference Design for 5W GU10
PMP6016
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides a high-brightness LED driver based on the TPS92075. It is designed to operate with an input voltage in the range of 200VAC to 240VAC with a 230 VAC nominal input voltage. This design is set up for a 150mA output current with an output voltage of 36V.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92075  Non-isolated, phase dimmable, buck PFC LED driver with digital reference control  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92075 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation
User guide (1)
Title Type Size (KB) Date
PDF 621 09 Apr 2014
Design files (2)
Title Type Size (KB) Date
PDF 150 09 Apr 2014
PDF 92 09 Apr 2014

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles