230 VAC In/17W Output LED Driver Using No Magnetic Components Reference Design
PMP6020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
This 230VAC LED driver design (PMP6020) is form-factor optimized for use in recessed can fixtures, or downlights, and is dimmable using standard TRIAC wall dimmers. It achieves low LED current ripple and >0.9 power factor without using inductors or transformers.
Features
- TRIAC dimmable
- Power factor > 0.95
- <25% LED current ripple results in high LED utilization
- Low Conducted EMI, no Radiated EMI
- 89% Efficiency at 230VAC
See the Important Notice and Disclaimer covering reference designs and other TI resources.