PMP6021

Fault Protected 230 VAC In/17W Output LED Driver Using No Magnetic Components Reference Design

PMP6021

Design files

Overview

This 230VAC LED driver design (PMP6021) is form-factor optimized for use in recessed can fixtures, or downlights, and is dimmable using standard TRIAC wall dimmers or via analog signal from an optional MCU.  It achieves low LED current ripple and >0.9 power factor without using inductors or transformers.

Features
  • TRIAC and analog dimmable
  • Power factor > 0.9
  • Protection Features: LED Open, Linear MOSFET Over-Voltage, Thermal Foldback
  • <25% LED current ripple results in high LED utilization
  • Low Conducted EMI, no Radiated EMI
  • 87% Efficiency at 230VAC

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU955.PDF (2371 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREJ6.PDF (127 K)

Detailed schematic diagram for design layout and components

TIDREJ7.PDF (44 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREJ8.PDF (271 K)

Detailed overview of design layout for component placement

TIDREK0.ZIP (3286 K)

Files used for 3D models or 2D drawings of IC components

TIDCA75.ZIP (589 K)

Design file that contains information on physical board layer of design PCB

TIDREJ9.PDF (1985 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92410Switch-controlled, direct drive, linear controller for offline LED drivers

Data sheet document-pdfAcrobat PDF
Illumination LED drivers

TPS92411Floating switch for offline AC linear direct drive of LEDs with Low Ripple current

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6021 Test Results Apr. 17, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos