PMP6023

25W, 100-264VAC Input, 0-10V Dimmable LED Driver for Downlights, Troffers and Modules

PMP6023

Design files

Overview

This is an isolated, 25W, 0-10V dimmable LED driver design with >0.9 power factor (PF) which meets or exceeds commercial lighting PF and total harmonic distortion (THD) requirements.  It is well suited for integral LED luminaires, or ballasts, that use high-brightness LED emitters.  This design is optimized for a 500mA (max) LED output current and LED stack voltages ranging from 45 V to 55 V.

Features
  • 100-264VAC Input, 25W ouput, Single Stage LED Driver with Active Power Factor Correction (>0.9)
  • 500mA Constant Current Output with < +/- 4% LED Current RegulationFast Startup < 500ms
  • Fast Startup < 500ms
  • Operates with Standard 0-10V Dimmers with 9:1 Contrast Ratio
  • Fully Tested Design for Use in Integral LED Downlight/Troffer Fixtures or as Stand Alone LED Driver Module
Output voltage options PMP6023.1
Vin (Min) (V) 100
Vin (Max) (V) 264
Vout (Nom) (V) 50
Iout (Max) (A) .5
Output Power (W) 25
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU536.PDF (1147 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAJ2.PDF (203 K)

Detailed schematic diagram for design layout and components

TIDRAJ3.PDF (127 K)

Detailed schematic diagram for design layout and components

TIDRAJ4.PDF (126 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAJ5.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAJ6.PDF (156 K)

Detailed overview of design layout for component placement

TIDRAJ7.PDF (86 K)

Detailed overview of design layout for component placement

TIDC627.ZIP (452 K)

Design file that contains information on physical board layer of design PCB

TIDC628.ZIP (422 K)

Design file that contains information on physical board layer of design PCB

TIDRAJ8.PDF (819 K)

PCB layer plot file used for generating PCB design layout

TIDRAJ9.PDF (336 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS92210Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting

Data sheet: PDF
Comparators

LM393Dual differential comparator, commercial grade

Data sheet: PDF | HTML
Die & wafer services

LM393-MILDual Differential Comparator

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6023 Test Results Sep. 17, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos