100-240VAC Input, 60W, 2-string, PWM Dimmable LED Driver Reference Design

(ACTIVE) PMP6024

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP6024 is an offline, LED driver circuit consisting of an isolated, power-factor corrected, constant output voltage flyback converter followed by two DC/DC buck LED current controllers.  It is suitable for indoor or outdoor area lighting applications of 3500-5000 lumens (depending upon LED selection).  LED brightness is controlled by a 3.3V, 10kHz PWM signal which is converted to a DC level adjustment of the LED string currents avoiding PWM modulation of the light output.

Features
  • Power Factor Corrected > 0.9
  • Analog LED current adjustment from 1kHz-10kHz PWM input
  • 350:1 dimming ratio
  • 100-240VAC Input, up to 60W output

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3409  PFET buck controller for high power LED drives  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM431  2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator  Voltage references  Sample & Buy Not Available
LMV431  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28811  LED Lighting Power Controller  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3409 Download Download
Download
LM431 Download Download
Download Download
Download Download
LMV431 Download Download
Download Download
UCC28811 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 906 20 Apr 2015
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 508 20 Apr 2015
ZIP 641 20 Apr 2015
PDF 1670 20 Apr 2015
PDF 275 20 Apr 2015
PDF 86 20 Apr 2015
PDF 349 20 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs