PMP6024

100-240VAC Input, 60W, 2-string, PWM Dimmable LED Driver Reference Design

PMP6024

Design files

Overview

PMP6024 is an offline, LED driver circuit consisting of an isolated, power-factor corrected, constant output voltage flyback converter followed by two DC/DC buck LED current controllers.  It is suitable for indoor or outdoor area lighting applications of 3500-5000 lumens (depending upon LED selection).  LED brightness is controlled by a 3.3V, 10kHz PWM signal which is converted to a DC level adjustment of the LED string currents avoiding PWM modulation of the light output.

Features
  • Power Factor Corrected > 0.9
  • Analog LED current adjustment from 1kHz-10kHz PWM input
  • 350:1 dimming ratio
  • 100-240VAC Input, up to 60W output
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU958.PDF (891 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREL3.PDF (349 K)

Detailed schematic diagram for design layout and components

TIDREL4.PDF (86 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREL5.PDF (275 K)

Detailed overview of design layout for component placement

TIDREL7.ZIP (641 K)

Files used for 3D models or 2D drawings of IC components

TIDCA78.ZIP (508 K)

Design file that contains information on physical board layer of design PCB

TIDREL6.PDF (1670 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28811LED Lighting Power Controller

Data sheet: PDF
Illumination LED drivers

LM340942-V PFET buck controller for high power LED drives

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP6024 Test Results Apr. 20, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos