120VAC Input,3.5W Output LED Driver Candelabra (E12) & Small Form Factor LED Lig Reference Design
PMP6025
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP6025 is a simple, magnetic-free, AC linear LED light engine design utilizing TPS92411 floating switches to deliver approximately 400 lumens when supplied with 120V mains AC.  The form factor has been optimized to fit standard E12 Candelabra Edison Screw (CES) light bulb bases.  EMI, Power factor and THD performance easily exceed all regulatory requirements.

Features
  • Power Factor > 0.95, THD < 20%
  • Suitable for E12 Base Bulbs and Small Custom Form Factor Lighting Products
  • Achieves > 400 lm output
  • Triac Dimmable
  • LED Current Ripple ~ 40%, Improves Utilization and Eases Eye Strain
  • Very Low Conducted EMI, No Radiated EMI

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92411  Floating switch for offline AC linear direct drive of LEDs with Low Ripple current  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92411 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1880 20 Apr 2015
Design files (6)
Title Type Size (KB) Date
ZIP 534 20 Apr 2015
ZIP 3778 20 Apr 2015
PDF 837 20 Apr 2015
PDF 122 20 Apr 2015
PDF 83 20 Apr 2015
PDF 255 20 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles