18W AC-DC Indoor LED Driver
PMP6694
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6694 is 18W LED based reference design for replacing incandescent and halogen bulbs utilizing UCC28810 quasi resonant PFC flyback converter.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6694.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A)1.5
Output Power (W)18
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- PFC

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL103WA  Dual improved offset OpAmp with internal reference  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL103WA Download Download
TLV271 Download Download
Download Download
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 866 19 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 32 19 Oct 2011
PDF 131 19 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles