9 - 15V Input, 3.3V@25A and 5V@25A using the TPS40322
PMP6857
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6857 reference design uses the TPS40322 to generate 5V and 3.3V outputs. The supplies are capable of 25A output each. The design also takes advantage of high performance compact MOSFETs (CSD87353) to achieve efficiency over 95% for most of the load range.


  




TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87353Q5D  30V, Nch synchronous buck NexFET MOSFETâ„¢, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy Not Available
TPS40322  Dual Output or Two-phase Synchronous Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87353Q5D LSON-CLIP (DQY)| 8 Download Download
TPS40322 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 1876 14 Sep 2011
Design files (4)
Title Type Size (KB) Date
PDF 65 14 Sep 2011
ZIP 501 14 Sep 2011
PDF 28 14 Sep 2011
PDF 86 14 Sep 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles