220V-400VDC Input, 12V/100W Active Clamp Forward Reference Design
PMP6961
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates an isolated 12V/100W output from a high voltage DC input. This design is intended to operate from the output of a PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 91% efficiency. An accurate current limit is provided by directly sensing the output current. A clock pulse output is also provided for synchronizing with other converters.

Features
  • 220V-400VDC to 12V/8.333A Output (100W)
  • 91% efficiency
  • Ouput Current Sensing
  • Features UCC2897A Controller along with TI NexFET Synchronous Rectifiers
  • Active Clamp Forward Topology
  • Reduced conduction losses with synchronous rectifiers

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP6961.1
(Output Voltage 1)
Vin (Min) (V)220
Vin (Max) (V)400
Vout (Nom) (V)12
Iout (Max) (A)8.3
Output Power (W)99.6
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18531Q5A  60V, N ch NexFET MOSFETâ„¢, single SON5x6, 4.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
SN74AHCT74  Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TL103WA  Dual improved offset OpAmp with internal reference  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC2897A  110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18531Q5A VSONP (DQJ)| 8 Download
SN74AHCT74 Download Download
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TL103WA Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2931 30 Mar 2012
Design files (4)
Title Type Size (KB) Date
ZIP 223 26 Feb 2014
PDF 380 30 Mar 2012
PDF 177 30 Mar 2012
PDF 83 30 Mar 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles