PMP7154

TPS40200 Generic Non-Sync Buck Converter Reference Design

PMP7154

Design files

Overview

This reference design operates over an 8V - 16V input range and delivers 5V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop. This design has been built and tested and the design files and test report are included. This is a good low cost design that demonstrates the fundamentals of a non-isolated, non-synchronous dc-dc buck converter.

Features
  • Lowest cost buck converter
  • Good example of a basic non-isolated, non-synchronous dc-dc buck converter
  • Design files and test report included
Output voltage options PMP7154.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL3.PDF (564 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNA9.ZIP (171 K)

Detailed schematic diagram for design layout and components

TIDRKQ3.PDF (190 K)

Detailed schematic diagram for design layout and components

TIDRKQ4.PDF (77 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKQ6.ZIP (79 K)

Files used for 3D models or 2D drawings of IC components

TIDCBW8.ZIP (37 K)

Design file that contains information on physical board layer of design PCB

TIDRKQ5.PDF (31 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck controllers (external switch)

TPS40200Wide Input Non-Synchronous Buck DC/DC Controller

Data sheet: PDF | HTML

Start development

Design tools & simulation

Simulation model

PMP7154 TINA-TI Spice Model — TIDM001.ZIP (171 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7154 Test Results Mar. 11, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos