PMP7155

Sepic, 6.0V @ 1.5A

PMP7155

Design files

Overview

A Sepic converter with wide input voltage range and an output of 6.0V @ 1.5A.

Output voltage options PMP7155.1
Vin (Min) (V) 4
Vin (Max) (V) 38
Vout (Nom) (V) 6
Iout (Max) (A) 1.5
Output Power (W) 9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU174.PDF (638 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR149.PDF (125 K)

Detailed schematic diagram for design layout and components

SNVR150.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet document-pdfAcrobat PDF open-in-new HTML
Boost controllers (external switch)

LM3481-Q12.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7155 Test Results Sep. 25, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos