10 - 48V Input, 12V@4A SEPIC using the LM5022
PMP7338
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7338 reference design uses the LM5022 in a SEPIC configuration to generate 12V@4A. The design offers efficiency up to 90% and small size.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7338.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)48
Vout (Nom) (V)12
Iout (Max) (A)4
Output Power (W)48
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5022  6-60V Wide Vin, current mode boost, SEPIC and Flyback controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5022 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 913 12 Apr 2012
Design files (2)
Title Type Size (KB) Date
PDF 55 12 Apr 2012
PDF 26 12 Apr 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles