Dual-Port Automotive USB Charger Reference Design
PMP7390
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Using the TPS40170 PWM Buck Controller, this power management reference design provides a regulated 5V to power 2 USB ports at 2.1A each (total 4.2A) in a small form-factor. The design has been optimized for a nominal 12V input and accepts 8-60V.

Features
  • 8 to 60V (12V nominal) input voltage and 5V/4.2A output with TPS40170
  • Form factor complies to UL 2089 and ANSI/SAE J563
  • Meets BC1.2 for DCP with one TPS2511 per port
  • Supports both USB 2.0 and 3.0 power switch requirements
  • TPS2511 USB power switch also offers the data line control to charge many devices
  • This reference design has been lab tested and is supported with design files and an application note


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7390.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)60
Vout (Nom) (V)5
Iout (Max) (A)4.2
Output Power (W)21
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
USB Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2511  USB dedicated charging port controller and 2.2A power switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2511 Download Download
TPS40170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1276 14 May 2012
Design files (4)
Title Type Size (KB) Date
ZIP 326 14 May 2012
PDF 24 14 May 2012
PDF 29 14 May 2012
PDF 33 14 May 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles