24W Boost Converter Optimized for Low Profile/Small Area
PMP7424
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This single cell Li-Ion battery-input boost converter provides an 8V output at 3A (24W). Its output is adjustible between 5V and 8V, and achieves 92% efficiency (8V out) at 475KHz. This design uses the LM3481 boost converter.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7424.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)4.2
Vout (Nom) (V)8
Iout (Max) (A)3
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16340Q3  25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm  MOSFETs  Sample & Buy Not Available
LM3481  2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16340Q3 VSON-CLIP (DQG)| 8 Download Download
LM3481 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1558 11 Feb 2013
Design files (2)
Title Type Size (KB) Date
PDF 16 11 Feb 2013
PDF 21 11 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles