PMP7453

High Efficiency 100W Active Clamp Forward 220V-400VDC Input, 28V/ 3.6A Reference Design

PMP7453

Design files

Overview

This reference design generates an isolated 28V/100W output from a high voltage DC input. This design is intended to operate from the output of PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 92% efficiency. An accurate current limit is provided by directly sensing the output current. A clock pulse output is also provided for synchronizing with other converters.

Features
  • High efficiency
  • Self-driven synchronous rectifiers
  • Good thermal performance
Output voltage options PMP7453.1
Vin (Min) (V) 220
Vin (Max) (V) 400
Vout (Nom) (V) 28
Iout (Max) (A) 3.6
Output Power (W) 100.8
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUB10.PDF (2298 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAS7.PDF (165 K)

Detailed schematic diagram for design layout and components

SLURAS8.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCP6.PDF (203 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
D-type flip-flops

SN74AHCT74Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

Data sheet: PDF | HTML
General-purpose op amps

TL103WADual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7453 Test Results Jan. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos