230V AC input to 23V,0.42A Flyback LED Driver
PMP7752
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

It is a TRAIC dimmable offline flyback LED driver using LM3445. It has an adaptive constant off-time AC/DC constant current controller feature. It can be used with input supply of 230V AC and can light 7 LEDs in string supplying 420mA of current.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7752.1
(Output Voltage 1)
Vin (Min) (V)230
Vin (Max) (V)230
Vout (Nom) (V)23
Iout (Max) (A).42
Output Power (W)9.66
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3445  Triac dimmable offline LED driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3445 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 757 06 Jan 2012
Design files (3)
Title Type Size (KB) Date
ZIP 43 08 May 2013
PDF 157 06 Jan 2012
PDF 234 06 Jan 2012

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles