6V-33V input to 16.7V output@1.75A, Buck Boost Converter
PMP7759
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

It is a Buck Boost configuration where input ranges from 6V to 33V DC. The output has 5 LEDs in the string producing 16.7V in the output. It uses NTC for thermal shutdown thereby protecting the circuit in case of high temperature issues. It can be used in Indoor and Outdoor area SSL, Automotive, General illumination etc.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7759.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)33
Vout (Nom) (V)16.7
Iout (Max) (A)1.75
Output Power (W)29.225
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3424  Constant current N-channel controller with Thermal Foldback for driving LEDs  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM3424-Q1  Automotive constant current N-channel controller with Thermal Foldback for driving LEDs  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3424 Download Download
LM3424-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 130 06 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 92 06 Jan 2012
PDF 206 06 Jan 2012

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles