24V input to 14V@6A, Non Sync Buck LED Driver
PMP7761
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

It is a High current Non Synchronous buck DC-DC LED driver. The LM3409 uses Constant Off-Time (COFT) control to regulate an accurate constant current without the need for external control loop compensation. Analog and PWM dimming are easy to implement and result in a highly linear dimming range with excellent achievable contrast ratios. Programmable UVLO, low-power shutdown, and thermal shutdown complete the feature set.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7761.1
(Output Voltage 1)
Vin (Min) (V)24
Vin (Max) (V)24
Vout (Nom) (V)14
Iout (Max) (A)6
Output Power (W)84
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3409  42-V PFET buck controller for high power LED drives  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM3409-Q1  42-V automotive PFET buck controller for high power LED Drives  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3409 Download Download
Download
LM3409-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 538 06 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 80 06 Jan 2012
PDF 202 06 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles