12V/400W Dual-Phase 1/4 Brick Buck Converter Reference Design Delivers 97% Peak Efficiency
PMP7819
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 400W ¼ brick DC/DC converter leverages the LM5119’s dual-phase capability to drive a 33A load in an industry-standard ¼ brick module footprint. This compact design delivers 97% peak efficiency while maintaining balanced current through each phase, which reduces thermal stress and enables lower system cost by eliminating the need to over-design the surrounding power components.

Features
  • Greater than 94% efficiency
  • Switching frequency 100 kHz
  • Input range 33V to 60V maximum
  • Output voltage of 12V at 33A
  • Standard ¼ brick footprint (2.3" x 1.45")
  • This end-equipment design is production-ready and supported with design files and an application note

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7819.1
(Output Voltage 1)
Vin (Min) (V)33
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)33
Output Power (W)396
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5119 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 798 14 Dec 2012
Design files (3)
Title Type Size (KB) Date
ZIP 229 12 Jul 2013
PDF 108 18 Jan 2013
PDF 267 14 Dec 2012

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles