3 LED Driver
PMP7866
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is an LED driver/converter that can power up to three high output LEDs. It has an input voltage range of 9V-to-16Vin and an output of 10.5Vout @ 1A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7866.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)16
Vout (Nom) (V)10.5
Iout (Max) (A)1
Output Power (W)10.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3478  2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3478 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 954 01 Apr 2013
Design files (3)
Title Type Size (KB) Date
ZIP 196 01 Apr 2013
PDF 111 01 Apr 2013
PDF 105 01 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles