8V-40V Input 5V/10A Synchronous Buck for Automotive Applications
PMP7872
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7872 is a synchronous buck converter capable of 50W output power. This design uses the LM25117QPSQ emulated current-mode synchronous buck controller and AUIRLR2905Z MOSFETs for automotive applications.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7872.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)40
Vout (Nom) (V)5
Iout (Max) (A)10
Output Power (W)50
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25117  4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
LM25117-Q1  Automotive Grade 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25117 Download Download
Download
LM25117-Q1 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 969 09 Oct 2012
Design files (7)
Title Type Size (KB) Date
PDF 239 09 Oct 2012
PDF 251 09 Oct 2012
PDF 184 09 Oct 2012
PDF 540 09 Oct 2012
ZIP 171 09 Oct 2012
PDF 91 09 Oct 2012
PDF 145 09 Oct 2012

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles