Dual Phase Synchronous Buck
PMP7876
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a dual-phase, synchronous buck converter with an input voltage range of 33V-to-55Vin and an output of 28Vout@14A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7876.1
(Output Voltage 1)
Vin (Min) (V)33
Vin (Max) (V)55
Vout (Nom) (V)28
Iout (Max) (A)14
Output Power (W)392
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Buck- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25119  4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25119 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 864 01 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 19 01 Apr 2013
PDF 124 01 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles