Dual Phase Synchronous Buck
PMP7884
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This is a dual-phase, synchronous buck converter with an input voltage range of 30.6V-to-37.4Vin and an output of 9Vout @ 15A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7884.1
(Output Voltage 1)
Vin (Min) (V)30.6
Vin (Max) (V)37.4
Vout (Nom) (V)9
Iout (Max) (A)15
Output Power (W)135
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Buck- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5119 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1005 01 Apr 2013
Design files (2)
Title Type Size (KB) Date
PDF 110 01 Apr 2013
PDF 122 01 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles