48V Vin Nominal, 100V Vout @ 1A Single-Phase Synchronous Boost Converter
PMP7933
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7933 is a single-phase synchronous boost converter using the LM5122 controller IC.  The design accepts an input voltage of 48Vin +/-5% and provides an output voltage of 100Vout capable of supplying a maximum of 1A of current to the load.  The design was built on the PMP7896 revB PCB.

Features
  • Synchronous boost converter enables high efficiency of 93%
  • Low temperature operation, no additional cooling needed
  • Operates at 48V telecom bus voltage
  • Board was designed and tested for 100W operation.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7933.1
(Output Voltage 1)
Vin (Min) (V)45.5
Vin (Max) (V)50.5
Vout (Nom) (V)100
Iout (Max) (A)1
Output Power (W)100
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5122-Q1  Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5122-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 674 24 Oct 2014
Design files (3)
Title Type Size (KB) Date
ZIP 446 24 Oct 2014
PDF 23 24 Oct 2014
PDF 112 24 Oct 2014

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles