PMP7935

High Power Density Voltage Regulator Module for CPU Core Power in Enterprise Switching

PMP7935

Design files

Overview

PMP7935 is a single-phase synchronous switching regulator module rated for 0.9V, 45A output from an input voltage of 12V. It is used for CPU core power in an enterprise network switching application. The small 1.1"x0.65" module delivers 90% peak efficiency and is smaller and less costly than equivalent multi-phase designs.  This modular solution lends itself well to data center equipment where heat generation is increasingly expensive and a high power density is required.

Features
  • 12Vin, 0.9V/45A out (40.5W)
  • Sensorless current detection
  • 90% peak effiency
  • Synchronous switching
  • Optimized MOSFETs
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU281.PDF (1449 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR271.PDF (129 K)

Detailed schematic diagram for design layout and components

SNVR272.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVT001.PDF (176 K)

Detailed overview of design layout for component placement

SNVC138.ZIP (512 K)

Files used for 3D models or 2D drawings of IC components

SNVC139.ZIP (889 K)

Design file that contains information on physical board layer of design PCB

SNVC097.ZIP (191 K)

Design file that contains information on physical board layer of design PCB

SNVU282.PDF (375 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck controllers (external switch)

LM274033-V to 20-V voltage-mode synchronous buck controller and temperature-compensated DCR current sensing

Data sheet: PDF | HTML
Power blocks

CSD87350Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Application note PMP7935 Component View May 21, 2013
Test report PMP7935 Test Results May 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos