Two-Switch Buck-Boost Converter for 24W Wide Input
PMP7995
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7995 is a buck-boost converter rated for 12V output at 2A from an input voltage of 5V to 60V. This design uses the LM5118 buck-boost controller at a switching frequency of 300 kHz. To minimize cost the layout was done for a 2 layer printed circuit board.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7995.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)2
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 2 Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5118  3-75V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck-boost & inverting regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5118 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (2)
Title Type Size (KB) Date
PDF 119 21 Oct 2013
PDF 1017 21 Oct 2013
Design files (5)
Title Type Size (KB) Date
PDF 172 21 Oct 2013
ZIP 157 21 Oct 2013
PDF 257 21 Oct 2013
PDF 100 21 Oct 2013
PDF 128 21 Oct 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles