PMP8007

220-VAC 120-VLED 21-W non-isolated LED driver with PFC for T8 tube application reference design

PMP8007

Design files

Overview

The main purpose of this reference design is to demonstrate a very high performance offline LED driver with PFC based on TPS92314. This LED driver is designed for converting an AC input to a regulated LED current. The operating conditions and performance of the reference design are as follows: ●198VAC to 264VAC, 50Hz Input Voltage ●110V to 130V LED Voltage ●160mA Regulated LED Current ●92% Typical System Efficiency ●High Power Factor > 0.9 ●Output Short-Circuit and Open-Circuit Protection

Output voltage options PMP8007.1
Vin (Min) (V) 198
Vin (Max) (V) 264
Vout (Nom) (V) 120
Iout (Max) (A) .16
Output Power (W) 19.2
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA40.PDF (303 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR975.PDF (26 K)

Detailed schematic diagram for design layout and components

SLUR976.PDF (147 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC397.ZIP (242 K)

Design file that contains information on physical board layer of design PCB

SLUUA41.PDF (37 K)

PCB layer plot file used for generating PCB design layout

SLUUA42.PDF (29 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92314Off-line primary side sensing controller with PFC in 8-SOIC

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP8007 Test Results Oct. 26, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos