15W Isolated Downlight / light bulb LED Driver (32V @ 0.4A)
PMP8011
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The main purpose of this reference design is to demonstrate a high performance offline flyback LED driver with PFC based on TPS92314A (220VAC with PFC) . This LED driver is designed for converting an AC input to a regulated LED current. The operating conditions and performance of the reference design are as follows: 198VAC to 264VAC, 50Hz Input Voltage, 28V to 34V LED Voltage, 400mA Regulated LED Current , 87% Typical System Efficiency, High Power Factor > 0.9, Output Short-Circuit and Open-Circuit Protection.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8011.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)13
Iout (Max) (A).3
Output Power (W)3.9
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS92314A  high-current off-line primary side sensing controller with PFC in 8-SOIC  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS92314A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 174 11 Feb 2013
Design files (3)
Title Type Size (KB) Date
ZIP 71 11 Feb 2013
PDF 27 11 Feb 2013
PDF 102 18 Jan 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles