Universal Supply Source - 12VAC / 12VDC to 300mA Boost Converter for MR16 / AR111 (7 LEDs / 21V) Ap
PMP8022
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The main purpose of this reference design is to demonstrate a very good compatibility of Power source boost topology LED driver based on TPS92560. This LED driver is designed for converting a power source DC, AC & E-transformer to a regulated LED current. The operating conditions and performance of the reference design are as follows: 12VDC, or 12Vac / 50Hz 60Hz, or 12VAC E-transformer, Output Power 6W, 21V LED voltage , 300mA Regulated LED Current , 85% Typical System Efficiency, High Power Factor > 0.9, Output Short-Circuit and output Open-Circuit Protection.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8022.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)21
Iout (Max) (A).3
Output Power (W)6.3
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS92560  Simple LED driver for MR16 and AR111 Applications  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS92560 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 660 22 Feb 2013
Design files (4)
Title Type Size (KB) Date
PDF 69 22 Oct 2013
ZIP 28 22 Feb 2013
PDF 99 22 Feb 2013
PDF 97 22 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles