PMP8023

TPS92075 - 120VAC, 5W, Phase Dimmable Non-Isolated Buck PFC LED Driver

PMP8023

Design files

Overview

The main purpose of this reference design is to demonstrate a high performance and low BOM cost offline phase dimmable Buck PFC LED driver based on TPS92075. This LED driver is designed for converting an AC input to a regulated LED current.


The operating conditions and performance of the reference design are as follows:

  • ●90VAC to 132VAC, 60Hz Input Voltage
  • ●30V LED Voltage
  • ●130mA LED Current
  • ●≥79% System Efficiency
  • ●> 0.95 Power Factor

Output voltage options PMP8023.1
Vin (Min) (V) 90
Vin (Max) (V) 132
Vout (Nom) (V) 30
Iout (Max) (A) .13
Output Power (W) 3.9
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU908.PDF (554 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB61.PDF (111 K)

Detailed schematic diagram for design layout and components

SLVRB62.PDF (89 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92075Non-isolated, phase dimmable, buck PFC LED driver with digital reference control

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8023 Test Results Apr. 12, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos