LM3447 - 230VAC, 10W, Phase Dimmable Non-isolated Buck-Boost PFC LED Driver
PMP8025
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
The main purpose of this reference design is to demonstrate a high performance offline phase dimmable Buck-Boost PFC LED driver based on LM3447. This LED driver is designed for converting an AC input to a regulated LED current.
The operating conditions and performance of the reference design are as follows:
- ●198VAC to 264VAC, 50Hz Input Voltage
- ●34V LED Voltage
- ●300mA LED Current
- ●85% Typical System Efficiency
- ●> 0.9 Power Factor
- ●Output Short-Circuit and Open-Circuit Protection
See the Important Notice and Disclaimer covering reference designs and other TI resources.