Small Integrated Sync Bucks and an LDO for Low Voltage Outputs for a Solid State Drive
PMP8274
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Three integrated sync buck switchers provide up to 1A of output current. Output voltages of 1V, 1.35V, 1.8V and 2.5V from a 3.3V/5V input efficiently provide over 4W of output power.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8274.1
(Output Voltage 1)
PMP8274.2
(Output Voltage 2)
PMP8274.3
(Output Voltage 3)
PMP8274.4
(Output Voltage 4)
Vin (Min) (V)3333
Vin (Max) (V)5.55.55.55.5
Vout (Nom) (V)11.351.82.5
Iout (Max) (A)111.07
Output Power (W)11.351.8.175
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousLinear Regulator

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV62080  1.2A High Efficient Step Down Converter in 2x2mm SON Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV62080 Download
TLV702 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 3090 11 Feb 2013
Design files (4)
Title Type Size (KB) Date
PDF 358 11 Feb 2013
ZIP 561 11 Feb 2013
PDF 16 11 Feb 2013
PDF 31 11 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles