PMP8508

5.0V @ 0.35A Buck Converter

PMP8508

Design files

Overview

This design is a buck converter for automotive as well as for non-automotive applications. It delivers an output voltage of 5.0V @ 0.35A at an input voltage range of 7.5-24V. It can operate up to 60V for a short time.

Output voltage options PMP8508.1
Vin (Min) (V) 7.5
Vin (Max) (V) 24
Vout (Nom) (V) 5
Iout (Max) (A) .35
Output Power (W) 1.75
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU207.PDF (798 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR183.PDF (48 K)

Detailed schematic diagram for design layout and components

SNVR180.PDF (16 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5010A6-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8508 Test Results Jan. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos