PMP8515

9.5V @ 1.5A Automotive Boost Converter

PMP8515

Design files

Overview

This design is a boost converter for automotive applications to boost the battery voltage to 9.5V @ 1.5A during cranking. It can withstand input peaks up to 40V.

Output voltage options PMP8515.1
Vin (Min) (V) 4
Vin (Max) (V) 10
Vout (Nom) (V) 9.5
Iout (Max) (A) 1.5
Output Power (W) 14.25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA85.PDF (963 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA03.PDF (80 K)

Detailed schematic diagram for design layout and components

SLURA04.PDF (16 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8515 Test Results Jan. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos