PMP8586

Isolated Non-synchronous Flyback Converts Universal Vin to 18V@550mA Reference Design

PMP8586

Design files

Overview

The LM5021-2 is an off-line controller that can work in CCM and DCM. A pulse skip mode improves the efficiency of this isolated flyback, and flattens the curve at most loads. It is also suitable for power line communication PSU.

Features
  • Ability for the power supply to work in both CCM and DCM mode
  • Wide Vin capability (90 to 275V AC)
  • Duty cycle restriction to 80%
  • 84% full load efficiency and over a wide range of load
  • Gives the user the flexibility to do external slope compensation with LM5021-2
Output voltage options PMP8586.1
Vin (Min) (V) 90
Vin (Max) (V) 275
Vout (Nom) (V) 18
Iout (Max) (A) .55
Output Power (W) 9.9
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU426.PDF (806 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR438.PDF (62 K)

Detailed schematic diagram for design layout and components

SNVR439.PDF (23 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVC161.ZIP (103 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8586 Test Results Apr. 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos