300W Full Bridge Phase Shifted (FBPS) DC/DC Power Supply Reference Design
PMP8606
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a 100kHz FBPS converter working in voltage mode. It supports 400Vdc..750Vdc input voltage range and provides 24V/12A regulated. TI's UCC28950 part enables high efficiency at high input voltage.

Features
  • Over 92% efficiency at full load
  • High input voltage
  • 250W phase shifted fullbridge
  • Wide high input voltage range 400Vdc to 750Vdc
  • Provides synchronous rectification w/ efficient voltage doubler

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP8606.1
(Output Voltage 1)
Vin (Min) (V)350
Vin (Max) (V)750
Vout (Nom) (V)24
Iout (Max) (A)12
Output Power (W)288
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFull Bridge- Phase Shifted

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMV431  1.5%, low-voltage (1.24-V) adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28950  Green phase-shifted full-bridge controller with Synchronous Rectification control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMV431 Download Download
Download Download
UCC27324 Download Download
Download Download
Download -
Download Download
UCC28950 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 257 24 Oct 2014
Design files (2)
Title Type Size (KB) Date
PDF 27 24 Oct 2014
PDF 141 24 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles