PMP8606

300W Full Bridge Phase Shifted (FBPS) DC/DC Power Supply Reference Design

PMP8606

Design files

Overview

This design is a 100kHz FBPS converter working in voltage mode. It supports 400Vdc..750Vdc input voltage range and provides 24V/12A regulated. TI's UCC28950 part enables high efficiency at high input voltage.

Features
  • Over 92% efficiency at full load
  • High input voltage
  • 250W phase shifted fullbridge
  • Wide high input voltage range 400Vdc to 750Vdc
  • Provides synchronous rectification w/ efficient voltage doubler
Output voltage options PMP8606.1
Vin (Min) (V) 350
Vin (Max) (V) 750
Vout (Nom) (V) 24
Iout (Max) (A) 12
Output Power (W) 288
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU621.PDF (317 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBJ0.PDF (141 K)

Detailed schematic diagram for design layout and components

TIDRBJ1.PDF (27 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28950Green phase-shifted full-bridge controller with Synchronous Rectification control

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8606 Test Results Oct. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos