PMP8711

Boost for Capacitor Charging with 48V @ 1A Peak Reference Design

PMP8711

Design files

Overview

This design is a boost converter for charging a 6800uF electrolytic capacitor to 48V from an input voltage of 18 to 35V.

Output voltage options PMP8711.1
Vin (Min) (V) 18
Vin (Max) (V) 35
Vout (Nom) (V) 48
Iout (Max) (A) 1
Output Power (W) 48
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU410.PDF (358 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR420.PDF (59 K)

Detailed schematic diagram for design layout and components

SNVR421.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8711 Test Results Apr. 03, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos