PMP8730

6W Automotive Boost LED Driver Reference Design with Synchronization

PMP8730

Design files

Overview

The PMP8730 reference design shows how a 6W automotive LED driver for 200mA load current can be realized. The input voltage can be in a range of 6V to 18V and also withstands surge up to 42V. The LED driver can be synchronized to an external clock.

Features
  • Built and tested
  • Low cost solution
  • Automotive
  • Option to synchronize externally
Output voltage options PMP8730.1
Vin (Min) (V) 6
Vin (Max) (V) 18
Vout (Nom) (V) 30
Iout (Max) (A) .2
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT0.PDF (557 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRHM6.PDF (47 K)

Detailed schematic diagram for design layout and components

TIDRHM7.PDF (93 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB29.ZIP (66 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP8730 Test Results Sep. 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos