Class 1 Mulitple Output High Efficiency Flyback Converter for PoE Applications Reference Design
PMP8752
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This converter is used for Class 1 PoE applications where high-efficiency and multiple-outputs are required. The multi-outputs for this design are 3.3V/0.7A, 5V/0.145A, 3.3V/1.5A. The flyback converter with synchronous rectifier provides excellent efficiency, and small size for PoE applications, such as an IP phone solution.

The TPS23785B contains both the PoE powered device and the PWM controller functions.

Features
  • Multiple outputs for 3.3V/0.7A, 5V/0.145A, 3.3V/1.5A
  • High efficiency (89%)
  • Isolated flyback with synchronous rectifier
  • Small solution size
  • Uses TPS23785 with PoE interface PD and PWM controller
  • This circuit design is full-functional tested and recommended for new designs.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8752.1
(Output Voltage 1)
PMP8752.2
(Output Voltage 2)
Vin (Min) (V)3636
Vin (Max) (V)5757
Vout (Nom) (V)3.35
Iout (Max) (A).7.15
Output Power (W)2.31.75
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlyback- Synchronous
POE
Flyback- Synchronous
POE

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17507Q5A  30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 10.8 mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TLV431A  1% accuracy, low-voltage, adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23785B  High-Power, High-Efficiency PoE PD and DC-to-DC Controller  Power over Ethernet (PoE) ICs  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17507Q5A VSONP (DQJ)| 8 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS23785B Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 445 01 Feb 2013
Design files (3)
Title Type Size (KB) Date
ZIP 314 19 May 2014
PDF 140 16 Sep 2013
PDF 51 01 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles