Low-Line Wide Input LLC Resonant Conv for Consumer Electronics (12V@10A) Reference Design
PMP8762
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP8762 reference design provides a 12V/10A output from a low line-input voltage (100Vac to 132Vac) with a single LLC resonant converter stage. This design is featured with its low circuit cost, low electromagnetic interference (both conduction and radiation), and high efficiency (over 87% @ full load). This design uses the UCC25600 resonant converter controller to control the LLC resonant converter.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8762.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)132
Vout (Nom) (V)12
Iout (Max) (A)10
Output Power (W)120
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC
Half Bridge- Resonant

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL331 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC25600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 3701 10 Jan 2013
Design files (3)
Title Type Size (KB) Date
ZIP 247 10 Jan 2013
PDF 123 10 Jan 2013
PDF 163 10 Jan 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles