Class 3- Low Cost 12V/1A Flyback Converter for PoE Applications Reference Design
PMP8803
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This converter is used for Class 3 PoE applications. The flyback converter with diode rectifier offers low cost while still achieving good efficiency. This converter is well sutied for PoE applications such as IP security cameras. The TPS23753A contains both the PoE Powered Device and the PWM controller functions.

Features
  • Ethernet Alliance certified for receiving Class 3 power

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8803.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)57
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23753A  IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through  Power over Ethernet (PoE) ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS23753A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 416 01 Feb 2013
Design files (2)
Title Type Size (KB) Date
PDF 191 01 Feb 2013
PDF 39 01 Feb 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles