PMP8866

19 to 30Vin 12V@10A Active Clamp Forward Reference Design

PMP8866

Design files

Overview

This reference design provides an isolated 12V at 10A from a 19V-30V input with greater than 93% efficiency. This design uses the UCC2897A active clamp controller with CSD18532Q5B synchronous rectifiers for an efficient, yet cost effective solution that can operate from a 24VDC input bus.

Output voltage options PMP8866.1
Vin (Min) (V) 19
Vin (Max) (V) 30
Vout (Nom) (V) 12
Iout (Max) (A) 10
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAJ1.PDF (2039 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA98.PDF (176 K)

Detailed schematic diagram for design layout and components

SLURA99.PDF (79 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC464.ZIP (218 K)

Design file that contains information on physical board layer of design PCB

SLUUAJ2.PDF (682 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

N-channel MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
PWM controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8866 Test Results Jun. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos