1/8 Brick Isolated DC/DC Telecom Power Module Reference Design
PMP8878
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP8878 is a full-function 1/8th brick isolated DC/DC telecom power module based on UCC28250 advanced PWM controller. The reference design features secondary side control and hard switching full bridge power topology to deliver 12V/180W of output power operating across a wide range 40V-75V input source. The highlights of the reference design include 95% peak efficiency, pre-bias start-up, overtemperature protection and overcurrent protection (hiccup mode). The bias supply block employs the UCC25230, while the gate drivers used in this design include UCC27324 for driving the SR MOSFETs and UCC27201 for driving the primary side Half-Bridge MOSFETs.

Features
  •  40-75V input, 12V/15A output 
  • 1/8th brick telecom DC/DC isolated power module
  • Featuring Hard Switching Full Bridge power topology 
  • Secondary side control supporting start-up under pre-bias
  • Overcurrent protection
  • Overtemperature protection


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25230  12V to 105V Input, 0.2A Output Switching Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27201  3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28250  Advanced half-bridge/full-bridge PWM controller with pre-bias operation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25230 Download Download
UCC27201 Download Download
Download -
Download Download
UCC27324 Download Download
Download Download
Download -
Download Download
UCC28250 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 936 20 Aug 2013
Design files (2)
Title Type Size (KB) Date
PDF 114 20 Aug 2013
PDF 145 20 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles