PMP9079

Low Cost 32V@3A Boost Converter Efficiently Powers Inkjet Printer Reference Design

PMP9079

Design files

Overview

This boost converter operates from a 24V supply and regulates a 32V@3A output. The converter is designed with low cost in mind, but also delivers 96% efficiency. Aluminum output caps effectively handle large load current transients.

Output voltage options PMP9079.1
Vin (Min) (V) 21.6
Vin (Max) (V) 26.4
Vout (Nom) (V) 32
Iout (Max) (A) 3
Output Power (W) 96
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM^Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAW6.PDF (1664 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAO1.PDF (106 K)

Detailed schematic diagram for design layout and components

SLURAO2.PDF (28 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUA699.PDF (71 K)

Detailed overview of design layout for component placement

SLUUAW7.PDF (3205 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9079 Test Results Dec. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos